RVC : Pre-Engineered Rooftop Ventilator with Enthalpy Core

RVC : Pre-Engineered Rooftop Ventilator with Enthalpy Core

This pre-engineered rooftop unit incorporates a total enthalpy core that transfers both sensible and latent energy while meeting ASHRAE 90.1 minimum efficiency requirements. With no moving parts, the fixed-plate enthalpy core minimizes mechanical maintenance and reduces long-term service needs compared to rotating energy recovery devices. Ideal for commercial, institutional, and industrial applications requiring low cross-leakage and minimal upkeep, the unit provides reliable energy recovery with simplified operation. Supplemental heating and cooling components are located downstream of the enthalpy core to deliver precise tempering and dehumidification. Multiple heating and cooling options are available, including air-source heat pumps, to meet diverse project requirements. Learn more about air-source heat pumps.

Product Highlights

Airflow (cfm)
500 to 6,500
Cooling Type
Air-Source Heat Pump
Chilled Water
None
Packaged DX
Energy Recovery
Yes
Heating Type
Air-Source Heat Pump
Electric Heat
Indirect Gas
None
Maximum Static Pressure (in. wg.)
3
Mounting Location
Indoor
Outdoor
Unit Configuration
100% Outdoor Air
Partial Recirculation
View More Details >

Features

Compressors Construction Control Center Cooling Options Filters Heating Options Outdoor Air and Recirculated Air Dampers Plenum Supply/Exhaust Fan Reheat Total Enthalpy Core Weatherhood
Standard
Optional

Select from menu to Highlight feature

Product Details

Cabinet Construction

Double wall cabinet with 2 inch R16 injected foam insulation, including base

Compressor Type

Inverter scroll compressor on lead circuit

Cooling Capacity

5 to 30 tons (Air-Source Heat Pump)

5 to 30 tons (Packaged DX)

Core Maintenance

Vacuum off surface (Fiber)

Wash with mild detergent and low pressure tap water (Polymer)

Exterior Coating

Exterior unit coating with 2,500-hour salt spray rating

Fan Type

Direct drive, VFD driven, plenum supply/exhaust fans

Head Pressure Control

Electronically commutated (EC) motor on the lead condenser fan or option for all EC condenser fan(s)

Heating Capacity

5 to 30 tons (Air-Source Heat Pump)

75 to 1,200 mbh (Indirect Gas)

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Dedicated Outdoor Air Systems (DOAS) Commitment To Quality

Dedicated Outdoor Air Systems (DOAS) End of Line Testing

Dedicated Outdoor Air Systems (DOAS) Overview