RVE : Pre-Engineered Rooftop Ventilator with Enthalpy Wheel

RVE : Pre-Engineered Rooftop Ventilator with Enthalpy Wheel

This pre-engineered rooftop unit incorporates a total enthalpy wheel that rotates between exhaust and outdoor airstreams, transferring both sensible (heat) and latent (moisture) energy to improve system efficiency. Ideal for applications requiring high percentages of outdoor air, the enthalpy wheel provides up to 80% total effectiveness, significantly reducing heating and cooling load requirements and lowering operating costs. Supplemental heating and cooling components are located downstream of the enthalpy wheel to provide precise tempering and dehumidification as needed. A variety of heating and cooling options are available, including air-source heat pumps, to support diverse climate and application requirements. Learn more about air-source heat pump technology.

Product Highlights

Airflow (cfm)
500 to 18,000
Cooling Type
Air-Source Heat Pump
Chilled Water
None
Packaged DX
Energy Recovery
Yes
Heating Type
Air-Source Heat Pump
Electric Heat
Indirect Gas
None
Maximum Static Pressure (in. wg.)
3
Mounting Location
Indoor
Outdoor
Unit Configuration
100% Outdoor Air
Partial Recirculation
View More Details >

Features

Compressors Construction Control Center Cooling Options Filters Heating Options Outdoor Air and Recirculated Air Dampers Plenum Supply/Exhaust Fan Reheat Total Enthalpy Wheel Weatherhood
Standard
Optional

Select from menu to Highlight feature

Product Details

Cabinet Construction

Double wall cabinet with 2 inch R16 injected foam insulation, including base

Compressor Type

Inverter scroll compressor on lead circuit

Cooling Capacity

3 to 70 tons (Packaged DX)

5 to 30 tons (Air-Source Heat Pump)

Dehumidification Control

Optional fully modulating hot gas reheat coil

Energy Recovery Type

Aluminum Wheel

Polymer Wheel

Exterior Coating

Exterior unit coating with 2,500-hour salt spray rating

Fan Type

Direct drive, VFD driven, plenum supply/exhaust fans

Head Pressure Control

Electronically commutated (EC) motor on the lead condenser fan or option for all EC condenser fan(s)

Heating Capacity

5 to 30 tons (Air-Source Heat Pump)

75 to 1,200 mbh (Indirect Gas)

Wheel Maintenance

Removable segments - wash with mild detergent and low pressure tap water (Polymer)

Wash with low pressure tap water, vaccum off surfaces, purge with compressor air, or wipe/dust particles from surface (Aluminum)

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Dedicated Outdoor Air Systems (DOAS) Commitment To Quality

Dedicated Outdoor Air Systems (DOAS) End of Line Testing

Dedicated Outdoor Air Systems (DOAS) Overview