RVC : Pre-Engineered Rooftop Ventilator with Enthalpy Core
RVC : Pre-Engineered Rooftop Ventilator with Enthalpy Core
This pre-engineered rooftop unit incorporates a total enthalpy core that transfers both sensible and latent energy while meeting ASHRAE 90.1 minimum efficiency requirements. With no moving parts, the fixed-plate enthalpy core minimizes mechanical maintenance and reduces long-term service needs compared to rotating energy recovery devices. Ideal for commercial, institutional, and industrial applications requiring low cross-leakage and minimal upkeep, the unit provides reliable energy recovery with simplified operation. Supplemental heating and cooling components are located downstream of the enthalpy core to deliver precise tempering and dehumidification. Multiple heating and cooling options are available, including air-source heat pumps, to meet diverse project requirements. Learn more about air-source heat pumps.
Product Highlights
| Airflow (cfm) |
500 to 6,500
|
|---|---|
| Cooling Type |
Packaged DX
Chilled Water
Air-Source Heat Pump
None
|
| Energy Recovery |
Yes
|
| Heating Type |
Indirect Gas
Electric Heat
Air-Source Heat Pump
None
|
| Maximum Static Pressure (in. wg.) |
3
|
| Mounting Location |
Indoor
Outdoor
|
| Unit Configuration |
100% Outdoor Air
Partial Recirculation
|