RV : Dedicated Outdoor Air System (DOAS)
RV : Dedicated Outdoor Air System (DOAS)
Greenheck’s Model RV is a dedicated outdoor air system (DOAS) designed to deliver up to 100% outdoor air while precisely managing temperature and humidity. Ideal for DOAS, variable air volume (VAV), and single-zone applications, Model RV helps improve indoor air quality (IAQ) and occupant comfort while delivering efficient, reliable performance.
Product Highlights
| Airflow (cfm) |
500 to 29,200
|
|---|---|
| Cooling Type |
Air-Source Heat Pump
Chilled Water
None
Packaged DX
|
| Energy Recovery |
No
|
| Heating Type |
Air-Source Heat Pump
Electric Heat
Indirect Gas
None
|
| Maximum Static Pressure (in. wg.) |
4
|
| Mounting Location |
Indoor
Outdoor
|
| Unit Configuration |
100% Outdoor Air
Partial Recirculation
|