BR-40 : Barometric Relief Damper, Horizontal Mount

BR-40 : Barometric Relief Damper, Horizontal Mount

Model BR-40 is a pivoted backdraft damper engineered for low-velocity systems. Designed for horizontal mounting, it allows vertical downward airflow while preventing reverse flow when the fan is off. The flangeless configuration provides installation flexibility, and gravity-operated blades deliver reliable, power-free backdraft protection.

Product Highlights

Airflow Direction
Vertical Down
Blade Material
Aluminum
Frame Material
Galvanized Steel
Frame Type
No Flange
Mounting Orientation
Horizontal
View More Details >

Features

Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Back Pressure (in. wg.)

2

Maximum Temperature (°F)

180

Maximum Velocity (fpm)

2,000

Relief Type

Barometric

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download