SEBR-40 : Severe Environment Barometric Relief Damper

SEBR-40 : Severe Environment Barometric Relief Damper

The SEBR-40 pivoted backdraft damper features 316 stainless steel construction for excellent corrosion resistance in demanding environments. Designed for low-velocity systems, it mounts horizontally to allow vertical downward airflow while preventing reverse flow when the system is off. With a no-flange configuration for streamlined integration, the SEBR-40 provides dependable, low-maintenance backdraft protection where durability and directional airflow control are essential.

Product Highlights

Airflow Direction
Vertical Down
Blade Material
316SS
Frame Material
316SS
Frame Type
No Flange
Mounting Orientation
Horizontal
View More Details >

Features

Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Back Pressure (in. wg.)

2

Maximum Temperature (°F)

180

Maximum Velocity (fpm)

2,000

Relief Type

Barometric

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download