BR-42 : Barometric Relief Damper, Horizontal Mount

BR-42 : Barometric Relief Damper, Horizontal Mount

Model BR-42 is a pivoted backdraft damper engineered for low-velocity systems. Designed for horizontal mounting, it permits vertical downward airflow while preventing reverse flow when the fan is off. An intake-side flange provides secure attachment, and gravity-operated blades deliver dependable, power-free backdraft protection.

Product Highlights

Airflow Direction
Vertical Down
Blade Material
Aluminum
Frame Material
Galvanized Steel
Frame Type
Flange on Intake
Mounting Orientation
Horizontal
View More Details >

Features

Frame Blades
Standard
Optional

Select from menu to Highlight feature

Product Details

Back Pressure (in. wg.)

2

Maximum Temperature (°F)

180

Maximum Velocity (fpm)

2,000

Relief Type

Barometric

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download