VCDRM-53 : Round Multi-Blade Control Damper

VCDRM-53 : Round Multi-Blade Control Damper

The VCDRM-53 is an insert-type, multi-blade round control damper designed to provide precise airflow modulation within round HVAC ductwork. Its insert configuration allows for streamlined installation into existing duct systems, making it a practical solution for both new construction and retrofit applications. Engineered for low to medium pressure and velocity systems, the VCDRM-53 delivers reliable, efficient airflow control in everyday HVAC applications.

Product Highlights

AMCA Leakage Class @ 1 in. wg.
1
Application
Control
Frame Material
304SS
Galvanized Steel
Frame Type
True Round
Maximum Pressure Rating (in. wg.)
5
Maximum Velocity (fpm)
2,500
View More Details >

Features

Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Material

304SS

Galvanized Steel

Blade Orientation

Horizontal

Blade Type

Round Multi-blade

Codes

International Energy Conservation Code (IECC)

ASHRAE 90.1

California Title 24

Frame Material

304SS

Galvanized Steel

Frame Type

True Round

Maximum Temperature (°F)

180

Seals

Blade

Jamb

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download