VCDR-53 : Round Control Damper

VCDR-53 : Round Control Damper

The VCDR-53 is a round control damper engineered for dependable airflow modulation in low to medium pressure and velocity systems. Its round design integrates easily into circular ductwork, supporting straightforward installation and system coordination. The VCDR-53 delivers consistent, efficient airflow control for a wide range of HVAC applications requiring reliable day-to-day performance.

Product Highlights

AMCA Leakage Class @ 1 in. wg.
1
Application
Control
Frame Material
304SS
Galvanized Steel
Frame Type
True Round
Maximum Pressure Rating (in. wg.)
4
Maximum Velocity (fpm)
3,000
View More Details >

Features

Blade Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Material

304SS

Galvanized Steel

Blade Orientation

Horizontal

Codes

International Energy Conservation Code (IECC)

ASHRAE 90.1

California Title 24

Frame Type

True Round

Frame Material

304SS

Galvanized Steel

Maximum Temperature (°F)

250

Seals

Blade

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download