VCDR-50 : Round Control Damper

VCDR-50 : Round Control Damper

The VCDR-50 is a round control damper designed for reliable airflow modulation in low to medium pressure and velocity systems. Its round configuration integrates seamlessly into circular ductwork, simplifying installation and system coordination. Engineered for dependable performance, the VCDR-50 provides efficient, straightforward airflow control for everyday HVAC applications.

Product Highlights

Application
Control
Frame Material
304SS
Galvanized Steel
Frame Type
True Round
Maximum Pressure Rating (in. wg.)
4
Maximum Velocity (fpm)
3,000
View More Details >

Features

Blade Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Material

304SS

Galvanized Steel

Blade Orientation

Horizontal

Frame Type

True Round

Frame Material

304SS

Galvanized Steel

Maximum Temperature (°F)

250

Seals

None

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download