GM-32 : Backdraft Damper, Vertical Mount

GM-32 : Backdraft Damper, Vertical Mount

The GM-32 backdraft damper is engineered for horizontal airflow applications, providing reliable protection against reverse airflow in HVAC systems. The gravity-operated blades open with differential air pressure, assisted by adjustable counterbalance weights to help minimize pressure drop and optimize performance. When airflow stops, the damper closes by gravity. An intake-side flange allows secure attachment, and adjustable counterbalance weights assist blade opening.

Product Highlights

Airflow Direction
Horizontal
Blade Material
Aluminum
Frame Material
Galvanized Steel
Maximum Pressure Rating (in. wg.)
10
Maximum Velocity (fpm)
3,500
Mounting Orientation
Vertical
View More Details >

Features

Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Counterweights

Yes

Duct Connection

Rectangular

Square

Frame Type

Flange on Intake

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Counterbalance Weight Adjustments