WD-300 : Backdraft Damper, Vertical Mount

WD-300 : Backdraft Damper, Vertical Mount

The WD-300 backdraft damper is designed to prevent reverse airflow in horizontal exhaust applications, helping protect equipment and maintain system performance. Featuring an intake flange for secure duct connection, it opens in response to differential air pressure and closes by gravity when airflow stops. An optional motorpack is available to convert the WD-300 to motorized operation, offering added flexibility for applications requiring powered control.

Product Highlights

Airflow Direction
Horizontal
Blade Material
Aluminum
Frame Material
Galvanized Steel
Maximum Pressure Rating (in. wg.)
2
Maximum Velocity (fpm)
2,500
Mounting Orientation
Vertical
View More Details >

Features

Actuator Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Counterweights

No

Duct Connection

Rectangular

Square

Frame Type

Flange on Intake

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download