WD-330 : Backdraft Damper, Vertical Mount

WD-330 : Backdraft Damper, Vertical Mount

The WD-330 backdraft damper is designed to prevent reverse airflow in horizontal exhaust applications, helping maintain system efficiency and protect connected equipment. Its no-flange configuration allows flexible integration into duct systems. The damper opens in response to differential air pressure and closes by gravity when airflow stops, providing simple, dependable operation. An optional motorpack is available to convert the WD-330 to motorized control for applications requiring powered operation and added flexibility

Product Highlights

Airflow Direction
Horizontal
Blade Material
Aluminum
Frame Material
Galvanized Steel
Maximum Pressure Rating (in. wg.)
2
Maximum Velocity (fpm)
2,500
Mounting Orientation
Vertical
View More Details >

Features

Actuator Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Counterweights

No

Duct Connection

Rectangular

Square

Frame Type

No Flange

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download