BD-300 : Backdraft Damper, Vertical Mount

BD-300 : Backdraft Damper, Vertical Mount

Model BD-300 is a vertical-mount backdraft damper designed for horizontal airflow applications, preventing reverse airflow when the fan is off. The blades open in response to system pressure differential and close by gravity for reliable, power-free backdraft protection. A flanged intake simplifies installation and secure mounting. Commonly specified as an accessory for wall-mounted fans and centrifugal inline fans.

Product Highlights

Airflow Direction
Horizontal
Blade Material
Aluminum
Frame Material
Galvanized Steel
Maximum Pressure Rating (in. wg.)
2
Maximum Velocity (fpm)
1,500
Mounting Orientation
Vertical
View More Details >

Features

Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA Air Leakage and Air Performance

Codes

International Energy Conservation Code (IECC)

ASHRAE 90.1

Counterweights

No

Duct Connection

Rectangular

Square

Frame Type

Flange on Intake

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download