GM-30 : Backdraft Damper, Vertical Mount

GM-30 : Backdraft Damper, Vertical Mount

The GM-30 backdraft damper is engineered for horizontal airflow applications, providing reliable protection against reverse airflow in HVAC systems. Its flangeless design simplifies installation, while adjustable counterbalance weights allow fine-tuning for opening pressure to minimize system pressure loss. When airflow stops, the blades close by gravity.

Product Highlights

Airflow Direction
Horizontal
Blade Material
Aluminum
Frame Material
Galvanized Steel
Maximum Pressure Rating (in. wg.)
10
Maximum Velocity (fpm)
3,500
Mounting Orientation
Vertical
View More Details >

Features

Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Counterweights

Yes

Duct Connection

Rectangular

Square

Frame Type

No Flange

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Counterbalance Weight Adjustments