Bubble Tight Dampers-FAQQA2

Jan 27, 2026, 16:21
Can Greenheck build Bubble Tight Dampers with heavier frame and blade gauges if required by the specifications?
Unique title : Bubble Tight Dampers-FAQQA2
Select a Card/Question Answer : QuestionAnswer
Display order : 2
Yes, Greenheck can build dampers with heavier gauges if required by the specifications or if trying to meet the construction standards of another manufacturer. Contact the factory for special pricing.
faqcategories :
  • Bubble Tight Dampers FAQs