WD-220 : Motorized Backdraft Damper

WD-220 : Motorized Backdraft Damper

The WD-220 is a motorized backdraft damper designed to open when energized and spring-return closed when de-energized, providing reliable, fail-safe airflow control. Suitable for horizontal or vertical mounting, it features a flange opposite the motor for secure duct connection and flexible installation options. Electric motorpacks ship separately to accommodate application-specific configurations. Ideal for use with roof or sidewall supply (intake) fans, the WD-220 helps prevent undesirable reverse airflow and maintain system integrity when fans are offline.

Product Highlights

Airflow Direction
Vertical Up
Vertical Down
Horizontal
Blade Material
Aluminum
Frame Material
Galvanized Steel
Maximum Pressure Rating (in. wg.)
1
Maximum Velocity (fpm)
2,500
Mounting Orientation
Horizontal
Vertical
View More Details >

Features

Actuator Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Counterweights

No

Duct Connection

Rectangular

Square

Frame Type

Flange on Opposite Motor

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download