WD-200 : Motorized Backdraft Damper

WD-200 : Motorized Backdraft Damper

The WD-200 is a motorized backdraft damper designed to open when energized and spring return closed when de-energized, providing controlled, fail-safe operation. Suitable for horizontal or vertical mounting, its no-flange configuration allows flexible integration into a variety of duct applications. Electric motorpacks ship separately to support configuration flexibility, making the WD-200 a versatile solution for applications requiring powered, reliable backdraft control.

Product Highlights

Airflow Direction
Vertical Up
Vertical Down
Horizontal
Blade Material
Aluminum
Frame Material
Galvanized Steel
Maximum Pressure Rating (in. wg.)
1
Maximum Velocity (fpm)
2,500
Mounting Orientation
Horizontal
Vertical
View More Details >

Features

Actuator Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Counterweights

No

Duct Connection

Rectangular

Square

Frame Type

No Flange

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download