WD-120 : Backdraft Damper, Horizontal Mount

WD-120 : Backdraft Damper, Horizontal Mount

The WD-120 backdraft damper is designed for horizontal mounting to allow vertical upward airflow while preventing reverse flow when the system is off. Its intake flange provides a secure, straightforward duct connection for vertical airflow applications. The damper opens in response to differential air pressure—assisted by springs for responsive performance—and closes by gravity to maintain proper system operation. An optional motorpack allows conversion to motorized operation, offering added flexibility for applications requiring powered control.

Product Highlights

Airflow Direction
Vertical Up
Blade Material
Aluminum
Frame Material
Galvanized Steel
Maximum Pressure Rating (in. wg.)
1
Maximum Velocity (fpm)
2,500
Mounting Orientation
Horizontal
View More Details >

Features

Actuator Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Counterweights

No

Duct Connection

Rectangular

Square

Frame Type

Flange on Intake

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download