EM-12 : Extruded Backdraft Damper, Horizontal Mount

EM-12 : Extruded Backdraft Damper, Horizontal Mount

Model EM-12 is a horizontally mounted aluminum backdraft damper designed to permit vertical upward airflow while preventing reverse (downward) flow when the fan is off. The blades open under system pressure differential and close by gravity, providing dependable, power-free backdraft protection. An intake-side flange allows secure attachment, and adjustable counterbalance weights assist blade opening.

Product Highlights

Airflow Direction
Vertical Up
Blade Material
Aluminum
Frame Material
Aluminum
Maximum Pressure Rating (in. wg.)
10
Maximum Velocity (fpm)
3,500
Mounting Orientation
Horizontal
View More Details >

Features

Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA Air Leakage and Air Performance

Codes

ASHRAE 90.1

International Energy Conservation Code (IECC)

Counterweights

Yes

Duct Connection

Rectangular

Square

Frame Type

Flange on Intake

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Counterbalance Weight Adjustment for EM-10 Series

Installing an Adjustable Pressure Controller