RSQ : Direct Drive Roof Exhaust or Supply Fan

RSQ : Direct Drive Roof Exhaust or Supply Fan

Model RSQ is a direct drive, mixed flow hooded rooftop fan designed for exhaust or supply applications requiring rigid construction, service accessibility, high efficiency, and low sound levels. Available in twelve sizes, it features a hinged fabricated hood for simplified maintenance and optional 1-inch washable aluminum filters for filtered air applications. Constructed with a weather-resistant galvanized steel housing, Model RSQ supports a range of configurations and accessory options to meet diverse rooftop installation requirements.

Product Highlights

Airflow (cfm)
Up to 25,200 (Exhaust)
Up to 27,100 (Supply)
Maximum Static Pressure (in. wg.)
3
Airflow Direction
Exhaust
Supply
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Access Panels Base Fan Housing Birdscreen Coatings Disconnect Switch Filtration Hood Motor Wheel
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air & Sound Performance

High Wind Rated (Miami-Dade NOA certified)

SASO

Drive Type

Direct Drive

Housing Construction

Interlocking Rib Panels

Housing Material

Galvanized Steel

Housing Style

Hooded

Impeller Material

Aluminum

Composite

Impeller Type

Mixed Flow Wheel

Spark Resistance

None

B

C

Documents

Media

RSQ Hood Assembly