IDHE-O : Outdoor Duct Heater

IDHE-O : Outdoor Duct Heater

The IDHE-O is UL listed for outdoor applications. This electric duct heater has universal mounting in up to six positions, including vertical down, for maximum application flexibility. It supports 50/60 Hz power and accommodates duct sizes up to 120 in. x 58 in. Available from 120/1 to 480/3 and features a NEMA 4 enclosure. Power fusing is a requirement.

Product Highlights

Airflow Direction
Horizontal
Vertical Down
Vertical Up
Application
Multi-zone and VAV Systems
Primary Heating
Reheat
Replacement
Secondary Heating
Space Heating
Heater Control
SCR
Stage
Vernier SCR
Mounting Location
Outdoor
View More Details >

Features

Capacity Controls Contactors - Magnetic Control Transformer Disconnect Switch Elements Power Fusing Terminal Blocks Airflow Switch
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL 1996

Maximum Capacity

478.8

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

IDHE Duct Heaters

Electric Duct Heaters - Ease of Installation and How Engineers Influence Project Design