IDHE : Duct Heater
IDHE : Duct Heater
The IDHE is a versatile electric duct heater designed for universal mounting, supporting up to six installation positions, including vertical down, for maximum application flexibility. Compatible with 50/60 Hz power supplies, it accommodates large duct sizes up to 120 inches wide by 144 inches high and delivers capacities up to 30 kW per square foot. Control options include staged, SCR, or Vernier SCR modulation, along with room or duct-mounted thermostats to support precise temperature regulation. Available in voltages from 120/1 through 480/3, heating capacity and staging are dependent on voltage, phase, and heater dimensions—allowing the unit to be tailored to specific project requirements.
Product Highlights
| Airflow Direction |
Horizontal
Vertical Down
Vertical Up
|
|---|---|
| Application |
Multi-zone and VAV Systems
Primary Heating
Reheat
Replacement
Secondary Heating
Space Heating
|
| Heater Control |
SCR
Stage
Vernier SCR
|
| Mounting Location |
Indoor
|