IDHB : Duct Heater

IDHB : Duct Heater

The IDHB series is an economical duct heater offered in select sizes to support straightforward electric heating applications. It is compatible with 50/60 Hz power supplies and can be mounted in horizontal or vertical up airflow configurations for installation flexibility. Capable of delivering up to 18 kW per square foot, the IDHB features staged heater controls (1–3 stages) and is available in voltages ranging from 120/1 through 480/3. Heating capacity and staging options vary based on voltage, phase, and heater dimensions—allowing the unit to be matched appropriately to project requirements.

Product Highlights

Airflow Direction
Horizontal
Vertical Up
Application
Multi-zone and VAV Systems
Primary Heating
Reheat
Replacement
Secondary Heating
Space Heating
Heater Control
Pneumatic
Stage
Mounting Location
Indoor
View More Details >

Features

Airflow Switch Capacity Controls Contactors - Magnetic Control Transformer Disconnect Switch Elements Power Fusing Terminal Blocks
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL 1996

Maximum Capacity

39.9

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Electric Duct Heaters - Ease of Installation and How Engineers Influence Project Design