HCDR-450 : Round Industrial Control Damper

HCDR-450 : Round Industrial Control Damper

The HCDR-450 is a heavy-duty round industrial control damper featuring a flanged-style frame, engineered for precise airflow modulation and reliable shutoff in industrial process control systems. Built to perform in demanding environments, it delivers stable, consistent control under challenging operating conditions. A wide range of optional features allows the HCDR-450 to be customized to meet specific application requirements.

Product Highlights

Application
Control
Blade Type
Butterfly
Frame Type
Flanged Channel
Maximum Pressure Rating (in. wg.)
30
Maximum Velocity (fpm)
7,000
View More Details >

Features

Actuator Axle Seal Blade Blade Seal Frame Paint Finishes
Standard
Optional

Select from menu to Highlight feature

Product Details

Maximum Pressure Rating (in. wg.)

30

Maximum Velocity (fpm)

7,000

Maximum Temperature (°F)

400

Blade Material

Painted Steel

304SS

316SS

Frame Material

Painted Steel

304SS

316SS

Seals

Axle

Blade

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download