HBTR-151 : Round Bubble Tight Isolation Damper

HBTR-151 : Round Bubble Tight Isolation Damper

The HBTR-151 isolation damper is engineered for critical isolation and decontamination applications where absolute containment is required. Tested for bubble-tight leakage performance in accordance with AMCA 500-D, it provides exceptional sealing to help eliminate cross-contamination and unintended air migration. The HBTR-151 delivers reliable, high-integrity isolation for facilities operating under stringent environmental and safety standards.

Product Highlights

Application
Bubble Tight
Maximum Pressure Rating (in. wg.)
10
Factory Tested
Leakage
Cycle
Blade Type
Butterfly with Full Perimeter Seal
Frame Type
Fully Seal-Welded Flanged Channel
Mounting Orientation
Horizontal
Vertical
View More Details >

Features

Actuator Axle Seal Blade Blade Seal Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Maximum Pressure Rating (in. wg.)

10

Maximum Velocity (fpm)

3,900

Maximum Temperature (°F)

250

Leakage Rating

0 cfm/ft² @ 10 in. wg.

Certifications

Bubble Tight per AMCA 500-D

Blade Material

304SS

316SS

Painted Steel

Frame Material

304SS

316SS

Painted Steel

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Industrial Dampers - Bubble-Tight Test