HBT-321 : Bubble Tight Isolation Damper

HBT-321 : Bubble Tight Isolation Damper

The HBT-321 isolation damper is designed for demanding isolation and decontamination applications where airtight containment is critical. With bubble-tight leakage performance tested in accordance with AMCA 500-D, it delivers superior sealing to help prevent cross-contamination and unintended air transfer. The HBT-321 provides the high level of performance and reliability required in facilities with strict environmental control standards.

Product Highlights

Application
Bubble Tight
Maximum Pressure Rating (in. wg.)
20
Factory Tested
Leakage
Cycle
Blade Type
Flat Dual Skin with Perimeter Seal
Frame Type
Fully Seal-Welded Flanged Channel
Mounting Orientation
Horizontal
Vertical
View More Details >

Features

Actuator Axle Seal Blade Seals Blades Frame Paint Finishes
Standard
Optional

Select from menu to Highlight feature

Product Details

Maximum Pressure Rating (in. wg.)

20

Maximum Velocity (fpm)

4,000

Maximum Temperature (°F)

250

Leakage Rating

0 cfm/ft² @ 20 in. wg.

Certifications

Bubble Tight per AMCA 500-D

Blade Material

304SS

316SS

Painted Steel

Frame Material

304SS

316SS

Painted Steel

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

HBT Multi-Blade Rectangular Bubble Tight Damper

Industrial Dampers - Bubble-Tight Test