SSFD-350 : Stainless Steel Static Rated Fire Damper

SSFD-350 : Stainless Steel Static Rated Fire Damper

The SSFD-350 is a 304 stainless steel, static-rated fire damper approved for installation in walls and partitions with fire-resistance ratings of three hours or more. Featuring a compact 3-11/16 inch (94 mm) frame, it accommodates tight wall depths while providing enhanced corrosion resistance. Designed for HVAC systems that automatically shut down during a fire emergency, the SSFD-350 delivers dependable, code-compliant compartmentalization when airflow is no longer present.

Product Highlights

Application
Traditional In-Wall
Closure Rating
Static
Fire Resistance Rating
3 Hour
Material
304SS
View More Details >

Features

Blades Closure Device Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

Curtain

Certifications

CAN/ULC S112 Classified Fire Damper

California State Fire Marshal (CSFM) Listing #3225-0981:0102

UL 555 (Listing #R13317)

Closure Temperature Options (F)

165°F

212°F

Codes

International Building Code (IBC)

National Fire Protection Association (NFPA 80, 90A, and 101)

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download