SSFD-150 : Stainless Steel Static Rated Fire Damper

SSFD-150 : Stainless Steel Static Rated Fire Damper

The SSFD-150 is a 304 stainless steel, static-rated fire damper designed for installation in walls and partitions with fire-resistance ratings of less than three hours. Its compact 3-11/16 inch (94 mm) frame provides durable corrosion resistance. Intended for HVAC systems that automatically shut down during a fire emergency, the SSFD-150 delivers reliable, code-compliant compartmentalization when airflow is no longer present.

Product Highlights

Application
Traditional In-Wall
Closure Rating
Static
Fire Resistance Rating
1-1/2 Hour
Material
304SS
View More Details >

Features

Blades Closure Device Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

Curtain

Certifications

CAN/ULC S112 Classified Fire Damper

California State Fire Marshal (CSFM) Listing #3225-0981:0102

UL 555 (Listing #R13317)

Closure Temperature Options (F)

165°F

212°F

Codes

International Building Code (IBC)

National Fire Protection Association (NFPA 80, 90A, and 101)

Documents

Media

Damper Installation Time Savings

Horizontal Fire Smoke Damper in a Non-Concrete Barrier

Life Safety Damper Installation

UL 555 Damper Fire Test

UL 555 Duct Impact Test

UL Floor/Ceiling Design I503