FD-150X12 : Static Rated Fire Damper with Integral Sleeve

FD-150X12 : Static Rated Fire Damper with Integral Sleeve

Model FD-150X12 is a static-rated fire damper designed for installation in walls, floors, and partitions with fire-resistance ratings up to less than three hours. It features an integral 12-inch sleeve to simplify installation, ensure proper alignment within the wall assembly, and reduce field labor. Intended for HVAC systems that automatically shut down during a fire emergency, the FD-150X12 provides dependable closure to maintain the integrity of the rated barrier and support code-compliant life safety performance.

Product Highlights

Application
Traditional In-Wall
Closure Rating
Static
Fire Resistance Rating
1-1/2 Hour
Material
Galvanized Steel
View More Details >

Features

Blades Closure Device Frame & Sleeve
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

Curtain

Certifications

CAN/ULC S112 Classified Fire Damper

California State Fire Marshal (CSFM) Listing #3225-0981:0102

UL 555 (Listing #R13317)

Closure Temperature Options (F)

165°F

212°F

Codes

International Building Code (IBC)

National Fire Protection Association (NFPA 80, 90A, and 101)

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Horizontal Fire Smoke Damper in a Non-Concrete Barrier

Life Safety Damper Installation

UL 555 Damper Fire Test

UL 555 Duct Impact Test

UL 555 Three-Sided Retaining Angle Installation

UL Floor/Ceiling Design I503