DFD-150 : Dynamic Rated Fire Damper

DFD-150 : Dynamic Rated Fire Damper

Model DFD-150 is a dynamic-rated fire damper designed for installation in walls, floors, and partitions with fire-resistance ratings up to less than three hours. Featuring a 3-11/16 in. (94 mm) frame depth, it integrates efficiently into standard wall assemblies while maintaining required fire protection. As a dynamic-rated damper, it is qualified for HVAC systems that continue operating during a fire event, providing reliable closure under airflow conditions and supporting code-compliant life safety performance.

Product Highlights

Application
Traditional In-Wall
Closure Rating
Dynamic
Fire Resistance Rating
1-1/2 Hour
Material
Galvanized Steel
Maximum Velocity (fpm)
4,000
View More Details >

Features

Blades Closure Device Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

Curtain

Certifications

CAN/ULC S112 Classified Fire Damper

California State Fire Marshal (CSFM) Listing #3225-0981:0102

UL 555 (Listing #R13317)

Closure Temperature Options (F)

165°F

212°F

286°F

Codes

International Building Code (IBC)

National Fire Protection Association (NFPA 80, 90A, and 101)

Maximum Velocity (fpm)

4,000

Documents

Drawings

Media

Horizontal Fire Smoke Damper in a Non-Concrete Barrier

Life Safety Damper Installation

UL 555 Damper Fire Test

UL 555 Duct Impact Test

UL 555 Three-Sided Retaining Angle Installation

UL Floor/Ceiling Design I503