ODFD-150 : Out of Wall Dynamic Rated Fire Damper

ODFD-150 : Out of Wall Dynamic Rated Fire Damper

The ODFD-150 is an out-of-wall fire damper designed for installation in walls or partitions with less than a three-hour fire-resistance rating. As a dynamic-rated fire damper, it is engineered for HVAC systems that remain operational during a fire event, maintaining protection under airflow conditions. The out-of-wall configuration simplifies installation and access, while delivering reliable, code-compliant life safety performance in continuously operating air systems.

Product Highlights

Application
Out-of-Wall
Closure Rating
Dynamic
Fire Resistance Rating
1-1/2 Hour
Material
Galvanized Steel
Maximum Velocity (fpm)
4,000
View More Details >

Features

Blades Closure Device Frame Sleeve
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

Curtain

Certifications

CAN/ULC S112 Classified Fire Damper

California State Fire Marshal (CSFM) Listing #3225-0981:0102

UL 555 (Listing #R13317)

Closure Temperature Options (F)

165°F

212°F

Codes

International Building Code (IBC)

National Fire Protection Association (NFPA 80, 90A, and 101)

Maximum Velocity (fpm)

4,000

Documents

Drawings

Media

UL 555 Damper Fire Test