HCDR-051 : Round Industrial Isolation Damper

HCDR-051 : Round Industrial Isolation Damper

The HCDR-051 is a light-duty industrial control damper featuring a flanged-style frame for secure duct integration. Engineered to modulate airflow and provide tight shutoff in HVAC and industrial process control systems, it delivers dependable performance in applications requiring reliable isolation and control. The HCDR-051 offers an effective, streamlined solution for maintaining system efficiency and operational integrity.

Product Highlights

Application
Isolation
Maximum Pressure Rating (in. wg.)
6
Blade Type
Butterfly with Full Perimeter Seal
Frame Type
Flanged Channel
Mounting Orientation
Horizontal
Vertical
View More Details >

Features

Actuator Blade Blade Seal Frame Paint Finishes
Standard
Optional

Select from menu to Highlight feature

Product Details

Maximum Pressure Rating (in. wg.)

6

Maximum Velocity (fpm)

3,000

Maximum Temperature (°F)

250

Leakage Rating

1.75 cfm/ft² @ 4 in. wg.

Blade Material

316SS

Galvanized Steel

Frame Material

316SS

Galvanized Steel

Factory Tested

Cycle Only

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download