AMD-23 : Air Measuring Station with VCD-23 Control Damper

AMD-23 : Air Measuring Station with VCD-23 Control Damper

Model AMD-23 integrates an accurate airflow measuring station and low-leakage control damper into a single, compact assembly, providing precise measurement and modulation of airflow to a defined setpoint. Supplied standard with a modulating actuator and properly sized pressure transducer, the unit delivers a signal proportional to cfm for reliable airflow verification.

Product Highlights

Application
Air Measurement
Blade Type
3V
Frame Material
Galvanized Steel
Velocity Range (fpm)
300 to 2,000 fpm
View More Details >

Features

Actuator Airflow Straightener Damper Pickup Tubes Transducer
Standard
Optional

Select from menu to Highlight feature

Product Details

Airflow Monitoring Accuracy

5% of reading

Blade Material

Galvanized Steel

Blade Orientation

Horizontal

Blade Type

3V

Certifications

AMCA Air Leakage and Air Performance

Codes

ASHRAE 62.1

California Title 24

IECC (International Energy Conservation Code)

Frame Material

Galvanized Steel

Frame Type

Hat Channel

Seals

Blade

Jamb

Temperature Range (°F)

-20°F to 180°F

Transducer Operating Temperature

32°F to 140°F

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download