AMS : Air Measuring Station

AMS : Air Measuring Station

Model AMS is a standalone airflow measuring station designed to deliver accurate, reliable airflow measurement. Furnished with a properly sized pressure transducer, it provides an output signal proportional to cfm, supporting precise airflow verification, monitoring, and integration into building control systems.

Product Highlights

Application
Air Measurement
Frame Material
Galvanized Steel
Frame Type
Double Flange
Velocity Range (fpm)
300 to 3,000 fpm
View More Details >

Features

Airflow Straightener Pickup Tubes Transducer
Standard
Optional

Select from menu to Highlight feature

Product Details

Frame Material

Galvanized Steel

Frame Type

Double Flange

Maximum Temperature (°F)

180

Airflow Monitoring Accuracy

5% of reading

Transducer Operating Temperature

32°F to 140°F

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download