AMD-42V : Air Measuring Station with VCD-42V Control Damper

AMD-42V : Air Measuring Station with VCD-42V Control Damper

Model AMD-42V combines an accurate airflow measuring station with a low-leakage vertical blade control damper in a single compact assembly, providing precise airflow measurement and regulation to a defined setpoint. Furnished standard with a modulating actuator and properly sized pressure transducer, it delivers an output signal proportional to cfm, supporting reliable airflow verification.

Product Highlights

Application
Air Measurement
Blade Type
Airfoil
Frame Material
Galvanized Steel
Velocity Range (fpm)
300 to 3,000 fpm
View More Details >

Features

Actuator Airflow Straightener Damper Pickup Tubes Transducer
Standard
Optional

Select from menu to Highlight feature

Product Details

Airflow Monitoring Accuracy

5% of reading

Blade Material

Extruded Aluminum

Blade Orientation

Vertical

Blade Type

Airfoil

Codes

ASHRAE 62.1

California Title 24

IECC (International Energy Conservation Code)

Frame Material

Galvanized Steel

Frame Type

Hat Channel

Seals

Blade

Jamb

Temperature Range (°F)

-20°F to 180°F

Transducer Operating Temperature

32°F to 140°F

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download