Industry's Coolest Fans. Literally.

A breath of fresh air: our AMCA and Energy Star certified overhead HVLS fans provide 30% more airflow, resulting in as much as 15°F of perceived cooling effect for building occupants.

Fewer Fans, Better Performance.

Our overhead HVLS fans provide the largest coverage areas in the industry – delivering optimized efficiency and measurable performance – all with fewer fans.

 

Faster, Easier Installation.

Designed for ease of installation, our prewired overhead HVLS fans can be installed 1-2 hours faster than traditional fans.

 

 

More Efficiency. More Savings.

Overhead HVLS fans exceed Department of Energy (DOE) efficiency requirements by 50% on average while costing as little as $1/day to operate.

 

 

Overhead HVLS DS-3

Economical three-blade, direct drive

DS-3_MillBlack_High

Details Find My Rep

CFM: Up to 209,800
 
Diameter: 8 - 24 ft*
Coverage: 9,100 - 18,700 ft 2*
Ceiling Height: Medium to High

 

 

Overhead HVLS DS-6

Powerful, lightweight six-blade, direct drive

DS-6_MillBlack_High

Details Find My Rep

CFM: Up to 281,700
 
Diameter: 8 - 24 ft*
Coverage: 11,300 - 23,700 ft 2*
Ceiling Height: Medium to High

 

 

 

 

Need Something Else?

For equipment and parts not found on Greenheck.com, such as certain sizes of our overhead HVLS fans, contact your local Greenheck representative. Your local rep will be happy to help with quotes, technical assistance, system design recommendations, and choosing the right ventilation equipment for your project.
Find My Rep FIND MY REP