Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Amerex KP

Appliance specific fire suppression is a wet chemical system to be used when the equipment placement is known with few, if any, changes. Nozzles are selected and aimed at specific hazards on each appliance. The chemical agent itself is a low pH that’s non-corrosive to stainless steel and cleans up safely with water and a sponge.

Certifications:

ISO 9001:2000 and ISO 14001:2004 certified

UL/ULC Listed per UL 300

Codes:

Meets requirements of NFPA 17A

Meets requirements of NFPA 96

New York City Department of Buildings (MEA)

Purchase Options: