Proximity Hood
Type I proximity hoods are for grease- and heat-laden effluent and are shorter in front (tapered height and width) than a canopy hood. These are the perfect solution for light- and medium-duty cooking applications with low ceilings.
- Optional plate shelf and/or pass-over enclosure
- Optional flue bypass
- Optional top or rear exhaust discharge
Certifications:
Built in accordance to NFPA 96 and IMC 507
NSF Certified – Standard 2
UL/ULC Listed per UL 710