DM-3 : Overhead HVLS Fan, 3 Blade

DM-3 : Overhead HVLS Fan, 3 Blade

DM-3 overhead fans are engineered to deliver efficient, high-volume air movement with a distinctive curved blade design that enhances both performance and aesthetics. Designed to improve air circulation and occupant comfort, the DM-3 provides reliable, energy-efficient operation while making a strong architectural statement in commercial and industrial spaces.

Product Highlights

Airflow (cfm)
Up to 7,113
Airflow Direction
Circulating
Cooling Effect
Up to 7°F/4°C
Fan Sizes
5 feet
Installation Type
Overhead
Mounting Location
Indoor
View More Details >

Features

Airfoils Direct Drive Motor & Driver Elevated Design Extended Drop Length (Not Shown) Universal Ceiling Mount Wireless RF Controller (Not Shown)
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 507 Listed for Dry Locations

Drive Type

Direct Drive

Impeller Material

Curved Polymer

Impeller Type

Axial

System Requirements

None

Destratification

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search