Vektor-CH : Centrifugal High Plume Laboratory Exhaust Fan

Vektor-CH : Centrifugal High Plume Laboratory Exhaust Fan

Vektor-CH incorporates a high-efficiency centrifugal scroll fan with backward-inclined flat or airfoil blade technology and an engineered high-plume discharge nozzle to enhance exhaust dispersion. This design delivers increased airflow and static pressure capability, making it well suited for demanding laboratory and industrial exhaust applications. Available in both belt-driven and direct drive arrangements, the Vektor-CH can be configured as a single-fan unit or in multi-fan systems of up to four fans to meet capacity, redundancy, and performance requirements.

Product Highlights

Airflow (cfm)
1,000 to 56,000
Maximum Static Pressure (in. wg.)
12
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Product Details

Arrangement

4

8

10

Certifications

AMCA licensed for FEI, Air & Sound Performance

UL/cUL Listed for Electrical (UL/cUL 705)

HCAI Seismic Certified

Drive Type

Belt Drive

Direct Drive

Housing Construction

Welded

Housing Material

Coated Steel

Housing Style

Scroll

Impeller Material

Welded Steel

Impeller Type

Centrifugal Wheel

Mounting Orientation

Vertical

Spark Resistance

B

C