SQ Mixed Flow : Direct Drive Square Mixed Flow Inline Fan

SQ Mixed Flow : Direct Drive Square Mixed Flow Inline Fan

Model SQ is a direct drive, square inline mixed flow fan engineered for intake, exhaust, return, or make-up air applications where efficiency, sound performance, and cost are key considerations. Designed for installation flexibility, the SQ offers multiple mounting configurations for indoor and outdoor applications, Vari-Green® EC motor options for high-efficiency speed control, and a broad range of accessories to support diverse project requirements. Together, these features make the SQ a highly cost-effective mixed flow solution for commercial HVAC systems.

Product Highlights

Airflow (cfm)
Up to 27,800
Maximum Static Pressure (in. wg.)
3
Airflow Direction
Exhaust
Supply
Installation Type
Overhead
Base/Floor
Roof Mounted
Mounting Location
Indoor
Outdoor
View More Details >

Features

Access Panels Coatings Disconnect Switches Housing Isolator Brackets Motor Outdoor Construction Side Discharge Wheel
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA licensed for FEI, Air & Sound Performance

High Wind Rated (Miami-Dade NOA certified)

HCAI Seismic Certified

UL/cUL Listed for Electrical (UL/cUL-705)

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Housing Style

Square

Impeller Material

Composite

Aluminum

Impeller Type

Mixed Flow Wheel

Mounting Orientation

Horizontal

Vertical

Spark Resistance

None

B

C

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Benefits of the SQ Mixed Flow Fan

Why did Greenheck develop the SQ Mixed Flow

Why you should select an SQ Mixed Flow over a legacy Inline fan

Why you should select and specify Vari-Green®

What accessories are available with the SQ Mixed Flow

Filter Box (Filtration) Installation

Outdoor Cover Installation

Square Duct Mounting Collar Installation

What is the long-term vision for the SQ Mixed Flow