ARC-24 : Axial Condenser Fan
ARC-24 : Axial Condenser Fan
Model ARC is a low-profile axial condenser fan engineered for high-efficiency performance in space-constrained applications. It features a galvanized steel propeller and electronically commutated (EC) motor with 0–10V speed control for precise airflow modulation. The motor is IP54 rated, tested in accordance with UL 705 Water Spray requirements, and designed for operation in ambient temperatures up to 40°C, delivering reliable performance in demanding outdoor environments.
Product Highlights
| Airflow (cfm) |
2,000 to 7,100
|
|---|---|
| Maximum Static Pressure (in. wg.) |
1
|
| Airflow Direction |
Exhaust
|
| Installation Type |
Fan Array/AHU Retrofit
|
| Mounting Location |
Indoor
Outdoor
|