ERVi : Indoor Energy Recovery Ventilator with Total Energy Wheel
ERVi : Indoor Energy Recovery Ventilator with Total Energy Wheel
Designed specifically for indoor installations, the ERVi is Greenheck’s low-profile, modular energy recovery solution engineered to maximize performance within a compact footprint. Utilizing high-efficiency total enthalpy wheels and advanced control technology, the ERVi delivers effective sensible and latent energy transfer while minimizing required access and service clearances. Its modular construction and wide range of configuration options provide exceptional installation flexibility, making the ERVi an ideal solution for space-constrained mechanical rooms and diverse indoor ventilation applications.
Product Highlights
| Airflow (cfm) |
375 to 2,500
|
|---|---|
| Energy Recovery Type |
Aluminum Wheel
Polymer Wheel
|
| Enthalpy Wheel Effectiveness (%) |
70-80%
|
| Maximum Static Pressure (in. wg.) |
3
|
| Mounting Location |
Indoor
|
| Unit Configuration |
100% Outdoor Air
|