ERVe : Energy Recovery Ventilator with Total Energy Wheel

ERVe : Energy Recovery Ventilator with Total Energy Wheel

This unit offers multiple configuration options and is engineered for straightforward installation on rooftops or outdoor ground pads. Its weatherproof, double-wall insulated housing enhances durability and thermal performance, while hinged access doors provide convenient access to the wheel, filters, motors, and controls for simplified service and maintenance. Optional BMS integration supports seamless building automation connectivity, and a wheel economizer is available to further enhance energy efficiency and operational flexibility.

Product Highlights

Airflow (cfm)
1,000 to 7,000
Maximum Static Pressure (in. wg.)
1
Mounting Location
Indoor
Outdoor
Unit Configuration
100% Outdoor Air
Enthalpy Wheel Effectiveness (%)
70-80%
View More Details >

Features

Cabinet Construction Disconnect Switch Energy Wheel Hinged Access
Standard
Optional

Select from menu to Highlight feature

Product Details

Wheel Cross Leakage (%)

3-5%

Wheel Maintenance

Removable segments - wash with mild detergent and low pressure tap water (Polymer)

Wash with low pressure tap water, vaccum off surfaces, purge with compressor air, or wipe/dust particles from surface (Aluminum)

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG eMail icon Request Drawing

Media

Hospital

Office

Restaurant

School