SMD-401EF : Smoke Damper

SMD-401EF : Smoke Damper

The SMD-401EF is a Class I leakage-rated smoke damper featuring extruded aluminum airfoil blades and frame, engineered for reliable operational closure during emergency smoke control events. Its all-aluminum construction supports durability and consistent performance, while the airfoil blade design promotes efficient airflow and reduced pressure drop during normal operation. Designed for vertical or horizontal installation and rated for airflow and leakage in either direction, the SMD-401EF delivers dependable, code-compliant smoke containment in dynamic HVAC systems.

Product Highlights

Blade Type
Extruded Airfoil
Blade Material
Aluminum
Blade Orientation
Horizontal
Duct Connection
Rectangular
Leakage Class
I
Maximum Pressure Rating (in. wg.)
6
Maximum Velocity (fpm)
3,000
View More Details >

Features

Actuator Blades Frame Linkage
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

California State Fire Marshal (CSFM) Listing #3230-0981:0501

UL 555S (Listing #R13317)

Codes

National Fire Protection Association (NFPA 90A, 92, 101, and 105)

International Building Code (IBC)

Frame Material

Aluminum

Maximum Temperature (°F)

250

Documents

Drawings