SMD-401 : Smoke Damper

SMD-401 : Smoke Damper

The SMD-401 is a Class I leakage-rated smoke damper featuring extruded aluminum airfoil blades, engineered for reliable operational closure during emergency smoke control events. Its precision-formed airfoil blades promote efficient airflow and reduced pressure drop during normal operation while maintaining tight leakage performance. Designed for vertical or horizontal installation and rated for airflow and leakage in either direction, the SMD-401 delivers dependable, code-compliant smoke containment in demanding HVAC systems.

Product Highlights

Blade Type
Extruded Airfoil
Blade Material
Aluminum
Blade Orientation
Horizontal
Duct Connection
Oval
Rectangular
Leakage Class
I
Maximum Pressure Rating (in. wg.)
6
Maximum Velocity (fpm)
3,000
View More Details >

Features

Actuator Blades Frame Linkage
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

CAN/ULC S112.1 Classified Smoke Damper

California State Fire Marshal (CSFM) Listing #3230-0981:0104

UL 555S (Listing #R13317)

AMCA Air Performance

Codes

National Fire Protection Association (NFPA 90A, 92, 101, and 105)

International Building Code (IBC)

Frame Material

Galvanized Steel

Maximum Temperature (°F)

250

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Belimo FSKN Remote Testing Module

Damper Installation Time Savings