SMD-301V : Smoke Damper

SMD-301V : Smoke Damper

The SMD-301V is a Class I leakage-rated smoke damper featuring vertical airfoil blade construction, engineered for reliable operational closure during emergency smoke control events. Its aerodynamic blade design supports efficient airflow performance while maintaining tight leakage control. Designed for vertical installation and rated for airflow and leakage in either direction, the SMD-301V delivers dependable, code-compliant smoke containment in dynamic HVAC systems.

Product Highlights

Blade Type
Extruded Airfoil (Vertical)
Blade Material
Galvanized Steel
Blade Orientation
Vertical
Duct Connection
Oval
Rectangular
Leakage Class
I
Maximum Pressure Rating (in. wg.)
8
Maximum Velocity (fpm)
4,000
View More Details >

Features

Actuator Blades Frame Linkage
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

CAN/ULC S112.1 Classified Smoke Damper

California State Fire Marshal (CSFM) Listing #3230-0981:0104

UL 555S (Listing #R13317)

AMCA Air Performance

Codes

National Fire Protection Association (NFPA 90A, 92, 101, and 105)

International Building Code (IBC)

Frame Material

Galvanized Steel

Maximum Temperature (°F)

350

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Belimo FSKN Remote Testing Module