SMDR-501 : Round Smoke Damper

SMDR-501 : Round Smoke Damper

The SMDR-501 is a Class I leakage-rated round smoke damper engineered for reliable smoke containment in dynamic HVAC systems. Its round configuration integrates seamlessly into circular ductwork, simplifying coordination and installation. Designed for vertical or horizontal mounting and rated for airflow and leakage in either direction, the SMDR-501 delivers dependable, code-compliant performance during emergency smoke control events.

Product Highlights

Blade Type
True Round
Blade Material
Galvanized Steel
Blade Orientation
Horizontal
Duct Connection
Round
Leakage Class
I
Maximum Pressure Rating (in. wg.)
4
Maximum Velocity (fpm)
4,000
View More Details >

Features

Blade Frame Actuator
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

CAN/ULC S112.1 Classified Smoke Damper

California State Fire Marshal (CSFM) Listing #3230-0981:0113

UL 555S (Listing #R13317)

Codes

National Fire Protection Association (NFPA 90A, 92, 101, and 105)

International Building Code (IBC)

Frame Material

Galvanized Steel

Maximum Temperature (°F)

350

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download