SEBR-31 : Severe Environment Barometric Relief Damper

SEBR-31 : Severe Environment Barometric Relief Damper

The SEBR-31 pivoted backdraft damper is constructed from 316 stainless steel for enhanced corrosion resistance in demanding environments. Designed for low-velocity systems, it mounts vertically to allow horizontal airflow while preventing reverse flow when airflow ceases. Featuring a discharge flange for secure duct connection, the SEBR-31 provides reliable backdraft protection and long-term durability in applications where material performance and airflow control are essential.

Product Highlights

Airflow Direction
Horizontal
Blade Material
316SS
Frame Material
316SS
Frame Type
Flange on Discharge
Mounting Orientation
Vertical
View More Details >

Features

Blades Frame
Standard
Optional

Select from menu to Highlight feature

Product Details

Back Pressure (in. wg.)

2

Maximum Temperature (°F)

180

Maximum Velocity (fpm)

2,000

Relief Type

Barometric

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download